D-Ring

Manufacturer Osculati Srl
Description D-Ring 39.599.20
Part number 39.599.20
Product selection
Selector Code D (mm) H (mm) ORDER BY BOX
1 39.599.20 5 22 10
2 39.599.30 6 27 10
3 39.599.40 6 37 10
4 39.599.50 6 47 10
5 39.599.80 8 57 10
Code
D (mm)
H (mm)
ORDER BY BOX
Contact the supplier
Osculati Srl Osculati is the leading company in Italy and one among the most important companies in Europe in the marine accessory market. More than 20000 catalogue references and the availability of 98% of them make Osculati’s stock department the largest marine accessory stock in Europe and one of the most well-stocked in the world.
Osculati Srl