1

Bow shackle with Allen-head recessed pin

Manufacturer Osculati Srl
Description Bow shackle AISI 316 10 mm
Part number 01.081.10
Product selection
Selector Item Ø (mm) A (mm) B (mm)
1 01.081.06 6 12 27
2 01.081.08 8 16 37
3 01.081.10 10 20 46
4 01.081.12 12 25 55
5 01.081.14 14 28 60
Item
Ø (mm)
A (mm)
B (mm)
Contact the supplier
Osculati Srl Osculati is the leading company in Italy and one among the most important companies in Europe in the marine accessory market. More than 20000 catalogue references and the availability of 98% of them make Osculati’s stock department the largest marine accessory stock in Europe and one of the most well-stocked in the world.
Osculati Srl