1
Osculati Srl

Attache tournante Maxi pour ancres

Fabricant Osculati Srl
Désignation Attache tournante Maxi pour ancres
Référence 01.740.12
Product selection
Selector Article Chaîne Ø (mm) B (mm) L (mm) G (mm) P (mm) H (mm) C (mm)
1 01.740.12 12/14 19 29 30 23 140 14
Article
Chaîne Ø (mm)
B (mm)
L (mm)
G (mm)
P (mm)
H (mm)
C (mm)
Contact the supplier
Osculati Srl Osculati is the leading company in Italy and one among the most important companies in Europe in the marine accessory market. More than 20000 catalogue references and the availability of 98% of them make Osculati’s stock department the largest marine accessory stock in Europe and one of the most well-stocked in the world.
Osculati Srl
Users Who Downloaded This Product Also Downloaded
Page