Oriental Motor U.S.A. Corp.
By Oriental Motor U.S.A. Corp.

1.10 in (28 mm) CVK Series SC Speed Control Stepper Motor and Driver Packages

Manufacturer Oriental Motor U.S.A. Corp.
Description 1.10 in (28 mm) CVK Series SC Speed Control Stepper Motor and Driver Packages, PKP523N12A / CVD512B-KSC
Manufacturer Part Number PKP523N12A / CVD512B-KSC
E-Shop link https://catalog.orientalmotor.com/item/cvk-series-speed-control-stepper-motors/28-mm-cvk-series-speed-control-stepper-motors/pkp523n12a-cvd512b-ksc
Motor Type 5-Phase
Shaft/Gear Type Round Shaft with Flat (No Gearhead)
Step Angle 0.72
Shaft Single
Electromagnetic Brake Not Equipped
Power Supply 24 VDC
Motor Size NEMA 11
Connection Type New Pentagon (Bipolar)
Current per Phase (A/phase) 1.2
Basic Step Angle 0.72º
Lead Wires 5
Safety Standards CE
Insulation Class 0
Ambient Humidity 85% or less (Non-condensing)
Speed Setting Range (r/min) 0.02 to 600
Speed-Torque Characteristics 74768
Pullout Torque (N·m) 0.052
Pullout Torque (oz·in) 7.3
Frame Size (in.) 1.1
Frame Size (mm) 28
Holding Torque (N·m) 0.052
Holding Torque (oz-in) 7.3
Rotor Inertia (oz-in²) 0.049
Driver Type Speed Control
Motor Connection Type Connector
Gear Type No Gearhead
Frame Size, in. (Search) 1.1
Frame Size, mm (Search) 28
Frame Size, in. (Cat-Search) 1.1
Frame Size, mm (Cat-Search) 28
Power Supply (Search) 24 VDC
Motor Length (mm) 32
Motor Length (in.) 1.26
Output Shaft Metric
Output Shaft Diameter 5 mm
Axial Load (lb) 1.1
Axial Load (N) 5
Driver Board Type
Holding Torque at Motor Standstill (N·m) 0.026
Holding Torque at Motor Standstill (oz-in) 3.6
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map