CVD 5-Phase Stepper Motor Drivers (Fully Closed-Loop Control Type)

Manufacturer Oriental Motor U.S.A. Corp.
Description CVD 5-Phase Stepper Motor Driver with Fully Closed-Loop Control (Right-Angle Type) (24 VDC)
Manufacturer Part Number CVD5BR-KF
E-Shop link https://catalog.orientalmotor.com/item/cvd-5-phase-stepper-drivers/epper-motor-drivers-fully-closed-loop-control-type/cvd5br-kf
Product Line Oriental Motor®
RoHS Compliant These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards UL; CE
Lead Wires 5
Driver Type 5-Phase, Fully Closed-Loop Control Type
Power Supply 24 VDC
Protocol Modbus RTU Mode
Electrical Characteristics EIA-485 Compliant Use a twisted pair wire and keep total extension length to 3 m.
Transmission Rate Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps
Communication Method Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd)
Driver Board Type with Mounting Plate (Right-Angle Type)
Input Current [A] 0.6 ~ 3.0
Output Current [A/phase] 0.35~2.4
Excitation Mode Microstep
Number of Connectable Units Up to 31 drivers can be connected to a single host controller
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map