1.65 in. (42 mm) NEMA 17 PKP Series 5-Phase Stepper Motors

Manufacturer Oriental Motor U.S.A. Corp.
Description 1.65 in. (42 mm) PKP Series 5-Phase Stepper Motor, PKP544MN18A
Manufacturer Part Number PKP544MN18A
E-Shop link https://catalog.orientalmotor.com/item/pkp-series-5-phase-stepper-motors/pk-series-42mm-5-phase-stepper-motors/pkp544mn18a
Frame Size [in] 1.65
Frame Size [mm] 42
Motor Length [mm] 39
Motor Length [in.] 1.54
Holding Torque [N·m] 0.26
Holding Torque [oz-in] 36
Type High-Resolution
Shaft/Gear Type Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) [:1]
Backlash
Shaft Single
Rotor Inertia [oz-in²] 0.33
Rotor Inertia [kg·m²] 60x10-7
RoHS Compliant These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards CE
Insulation Resistance 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.
Dielectric Strength No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz
Ambient Humidity 85% or less (Non-Condensing)
Shaft Runout 0.05 mm (0.002 in.) T.I.R.
Concentricity 0.075 mm (0.003 in.) T.I.R.
Perpendicularity 0.075 mm (0.003 in.) T.I.R.
Basic Step Angle 0.36º
Output Shaft Diameter 5 mm
Encoder Type
Encoder Resolution (P/R)
Output
Input Current (mA)
Input Voltage (V)
Connection Type New Pentagon (Bipolar)
Temperature Rise Winding temperature rise 144ºF (80ºC) max.
Ambient Temperature Range 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)
Radial Load [N] 0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52
Radial Load [lb] 0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7
Axial Load [N] 10
Axial Load [lb] 2.2
Radial Play 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)
Axial Play 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)
Motor Connection Type Connector
Lead Wires 5
Current per Phase [A/phase] 1.8
Output Shaft Metric
Output Type
Step Angle [°] 0.36
Electromagnetic Brake Not Equipped
Gear Type No Gearhead
CAD models

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map