1 |
No CAD available |
1 |
PKP233D15A |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.131 |
24x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.46 |
37 |
1.5 |
2.43 |
1.62 |
1.5 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
2 |
No CAD available |
12 |
PKP233D15B |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Double |
0.131 |
24x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.46 |
37 |
1.5 |
2.43 |
1.62 |
1.5 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
3 |
No CAD available |
23 |
PKP235D15A |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.27 |
50x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.05 |
52 |
1.5 |
3.6 |
2.4 |
2.6 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
4 |
No CAD available |
25 |
PKP235D15B |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Double |
0.27 |
50x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.05 |
52 |
1.5 |
3.6 |
2.4 |
2.6 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
5 |
No CAD available |
26 |
PKP233D08A |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.131 |
24x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.46 |
37 |
0.85 |
4.6 |
5.4 |
5.6 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
6 |
No CAD available |
27 |
PKP233D08B |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Double |
0.131 |
24x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.46 |
37 |
0.85 |
4.6 |
5.4 |
5.6 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
7 |
No CAD available |
28 |
PKP235D08A |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.27 |
50x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.05 |
52 |
0.85 |
5.8 |
6.8 |
8 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
8 |
No CAD available |
29 |
PKP235D08B |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Double |
0.27 |
50x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.05 |
52 |
0.85 |
5.8 |
6.8 |
8 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
9 |
No CAD available |
30 |
PKP233D15M |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.197 |
36x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
Power Off Activated Type |
0.07 |
2-Phase |
24 VDC ± 5% |
1.8º |
2.79 |
71 |
1.5 |
2.43 |
1.62 |
1.5 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
0.3 |
42 |
Not Equipped |
Equipped |
10 |
No CAD available |
2 |
PKP235D15M |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.339 |
62x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
Power Off Activated Type |
0.07 |
2-Phase |
24 VDC ± 5% |
1.8º |
3.39 |
86 |
1.5 |
3.6 |
2.4 |
2.6 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
0.3 |
42 |
Not Equipped |
Equipped |
11 |
No CAD available |
3 |
PKP233D23A |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.131 |
24x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.46 |
37 |
2.3 |
1.56 |
0.68 |
0.67 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
12 |
No CAD available |
4 |
PKP233D23B |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Double |
0.131 |
24x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.46 |
37 |
2.3 |
1.56 |
0.68 |
0.67 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
13 |
No CAD available |
5 |
PKP235D23A |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.27 |
50x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.05 |
52 |
2.3 |
2.23 |
0.97 |
1.2 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
14 |
No CAD available |
6 |
PKP235D23B |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Double |
0.27 |
50x10-7 |
Yes |
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.05 |
52 |
2.3 |
2.23 |
0.97 |
1.2 |
5 mm |
|
|
|
|
|
|
|
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Not Equipped |
Not Equipped |
15 |
|
7 |
PKP233D15A-R3EL |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
1.5 |
2.43 |
1.62 |
1.5 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
16 |
|
8 |
PKP235D15A-R3EL |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
1.5 |
3.6 |
2.4 |
2.6 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
17 |
|
9 |
PKP233D15A-R3E |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
1.5 |
2.43 |
1.62 |
1.5 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
18 |
|
10 |
PKP235D15A-R3E |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
1.5 |
3.6 |
2.4 |
2.6 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
19 |
|
11 |
PKP233D15A-R3F |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
1.5 |
2.43 |
1.62 |
1.5 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
20 |
|
13 |
PKP233D15A-R3FL |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
1.5 |
2.43 |
1.62 |
1.5 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
21 |
|
14 |
PKP233D23A-R3EL |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
2.3 |
1.56 |
0.68 |
0.67 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
22 |
|
15 |
PKP233D23A-R3F |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
2.3 |
1.56 |
0.68 |
0.67 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
23 |
|
16 |
PKP233D23A-R3FL |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
2.3 |
1.56 |
0.68 |
0.67 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
24 |
|
17 |
PKP235D15A-R3F |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
1.5 |
3.6 |
2.4 |
2.6 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
25 |
|
18 |
PKP235D15A-R3FL |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
1.5 |
3.6 |
2.4 |
2.6 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
26 |
|
19 |
PKP235D23A-R3E |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
2.3 |
2.23 |
0.97 |
1.2 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
27 |
|
20 |
PKP235D23A-R3EL |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
2.3 |
2.23 |
0.97 |
1.2 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
28 |
|
21 |
PKP235D23A-R3F |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
2.3 |
2.23 |
0.97 |
1.2 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
29 |
|
22 |
PKP235D23A-R3FL |
1.38 |
35 |
0.37 |
52 |
Round Shaft with Flat (No Gearhead) |
Single |
0.28 |
51x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
2.58 |
65.5 |
2.3 |
2.23 |
0.97 |
1.2 |
5 mm |
Incremental |
400 P/R, 3-Channel |
400 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Line Driver |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |
30 |
|
24 |
PKP233D23A-R3E |
1.38 |
35 |
0.2 |
28 |
Round Shaft with Flat (No Gearhead) |
Single |
0.137 |
25x10-7 |
|
Class B [266ºF (130ºC)] |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
|
|
2-Phase |
|
1.8º |
1.99 |
50.5 |
2.3 |
1.56 |
0.68 |
0.67 |
5 mm |
Incremental |
200 P/R, 3-Channel |
200 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Voltage (TTL equivalent) |
Connector |
Bipolar |
4 |
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
±3 arc minutes (±0.05º) |
0 mm from Shaft End = 20|5 mm from Shaft End = 25|10 mm from Shaft End = 34|15 mm from Shaft End = 52 |
0 in. from Shaft End = 4.5|0.2 in. from Shaft End = 5.6|0.39 in. from Shaft End = 7.6|0.59 in. from Shaft End = 11.7 |
10 |
2.2 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
|
|
Equipped |
Not Equipped |