1 |
No CAD available |
1 |
PKP523N12A |
1.1 |
28 |
32 |
1.26 |
0.052 |
7.3 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.049 |
9x10-7 |
Yes |
CE |
|
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
|
|
|
|
|
|
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
|
0.72 |
No Gearhead |
Metric |
2 |
No CAD available |
12 |
PKP523N12B |
1.1 |
28 |
32 |
1.26 |
0.052 |
7.3 |
Standard |
Round Shaft with Flat (No Gearhead) |
Double |
0.049 |
9x10-7 |
Yes |
CE |
|
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
|
|
|
|
|
|
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
|
0.72 |
No Gearhead |
Metric |
3 |
No CAD available |
22 |
PKP525N12A |
1.1 |
28 |
51.5 |
2.03 |
0.091 |
12.9 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.098 |
18x10-7 |
Yes |
CE |
|
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
|
|
|
|
|
|
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
|
0.72 |
No Gearhead |
Metric |
4 |
No CAD available |
23 |
PKP525N12B |
1.1 |
28 |
51.5 |
2.03 |
0.091 |
12.9 |
Standard |
Round Shaft with Flat (No Gearhead) |
Double |
0.098 |
18x10-7 |
Yes |
CE |
|
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
|
|
|
|
|
|
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
|
0.72 |
No Gearhead |
Metric |
5 |
|
24 |
PKP523MN03A-R3J |
1.1 |
28 |
47.5 |
1.87 |
0.042 |
5.95 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Voltage (TTL equivalent) |
1000 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Voltage (TTL equivalent) |
0.36 |
No Gearhead |
Metric |
6 |
|
25 |
PKP523MN03A-R3JL |
1.1 |
28 |
47.5 |
1.87 |
0.042 |
5.95 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Line Driver |
1000 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Line Driver |
0.36 |
No Gearhead |
Metric |
7 |
|
26 |
PKP523MN07A-R3J |
1.1 |
28 |
47.5 |
1.87 |
0.042 |
5.95 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Voltage (TTL equivalent) |
1000 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Voltage (TTL equivalent) |
0.36 |
No Gearhead |
Metric |
8 |
|
27 |
PKP523MN07A-R3JL |
1.1 |
28 |
47.5 |
1.87 |
0.042 |
5.95 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Line Driver |
1000 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Line Driver |
0.36 |
No Gearhead |
Metric |
9 |
|
28 |
PKP523N03A-R3G |
1.1 |
28 |
47.5 |
1.87 |
0.048 |
6.80 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Voltage (TTL equivalent) |
500 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Voltage (TTL equivalent) |
0.72 |
No Gearhead |
Metric |
10 |
|
2 |
PKP523N03A-R3GL |
1.1 |
28 |
47.5 |
1.87 |
0.048 |
6.80 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Line Driver |
500 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Line Driver |
0.72 |
No Gearhead |
Metric |
11 |
|
3 |
PKP523N07A-R3G |
1.1 |
28 |
47.5 |
1.87 |
0.048 |
6.80 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Voltage (TTL equivalent) |
500 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Voltage (TTL equivalent) |
0.72 |
No Gearhead |
Metric |
12 |
|
4 |
PKP523N07A-R3GL |
1.1 |
28 |
47.5 |
1.87 |
0.048 |
6.80 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Line Driver |
500 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Line Driver |
0.72 |
No Gearhead |
Metric |
13 |
|
5 |
PKP523N12A-R3G |
1.1 |
28 |
47.5 |
1.87 |
0.052 |
7.30 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Voltage (TTL equivalent) |
500 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
Voltage (TTL equivalent) |
0.72 |
No Gearhead |
Metric |
14 |
|
6 |
PKP523N12A-R3GL |
1.1 |
28 |
47.5 |
1.87 |
0.052 |
7.30 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.054 |
9.9x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Line Driver |
500 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
Line Driver |
0.72 |
No Gearhead |
Metric |
15 |
|
7 |
PKP524MN03A-R3J |
1.1 |
28 |
55.5 |
2.19 |
0.061 |
8.64 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.077 |
14x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Voltage (TTL equivalent) |
1000 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Voltage (TTL equivalent) |
0.36 |
No Gearhead |
Metric |
16 |
|
8 |
PKP524MN03A-R3JL |
1.1 |
28 |
55.5 |
2.19 |
0.061 |
8.64 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.077 |
14x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Line Driver |
1000 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Line Driver |
0.36 |
No Gearhead |
Metric |
17 |
|
9 |
PKP524MN07A-R3J |
1.1 |
28 |
55.5 |
2.19 |
0.061 |
8.64 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.077 |
14x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Voltage (TTL equivalent) |
1000 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Voltage (TTL equivalent) |
0.36 |
No Gearhead |
Metric |
18 |
|
10 |
PKP524MN07A-R3JL |
1.1 |
28 |
55.5 |
2.19 |
0.061 |
8.64 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.077 |
14x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Line Driver |
1000 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Line Driver |
0.36 |
No Gearhead |
Metric |
19 |
|
11 |
PKP525MN03A-R3J |
1.1 |
28 |
67 |
2.64 |
0.09 |
12.75 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.109 |
20x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Voltage (TTL equivalent) |
1000 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Voltage (TTL equivalent) |
0.36 |
No Gearhead |
Metric |
20 |
|
13 |
PKP525MN03A-R3JL |
1.1 |
28 |
67 |
2.64 |
0.09 |
12.75 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.109 |
20x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Line Driver |
1000 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Line Driver |
0.36 |
No Gearhead |
Metric |
21 |
|
14 |
PKP525MN07A-R3J |
1.1 |
28 |
67 |
2.64 |
0.09 |
12.75 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.109 |
20x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Voltage (TTL equivalent) |
1000 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Voltage (TTL equivalent) |
0.36 |
No Gearhead |
Metric |
22 |
|
15 |
PKP525MN07A-R3JL |
1.1 |
28 |
67 |
2.64 |
0.09 |
12.75 |
High-Resolution |
Round Shaft with Flat (No Gearhead) |
Single |
0.109 |
20x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.36º |
Incremental |
1000 P/R, Line Driver |
1000 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Line Driver |
0.36 |
No Gearhead |
Metric |
23 |
|
16 |
PKP525N03A-R3G |
1.1 |
28 |
67 |
2.64 |
0.078 |
11.05 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.104 |
19x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Voltage (TTL equivalent) |
500 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Voltage (TTL equivalent) |
0.72 |
No Gearhead |
Metric |
24 |
|
17 |
PKP525N03A-R3GL |
1.1 |
28 |
67 |
2.64 |
0.078 |
11.05 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.104 |
19x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Line Driver |
500 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.35 |
Line Driver |
0.72 |
No Gearhead |
Metric |
25 |
|
18 |
PKP525N07A-R3G |
1.1 |
28 |
67 |
2.64 |
0.078 |
11.05 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.104 |
19x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Voltage (TTL equivalent) |
500 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Voltage (TTL equivalent) |
0.72 |
No Gearhead |
Metric |
26 |
|
19 |
PKP525N07A-R3GL |
1.1 |
28 |
67 |
2.64 |
0.078 |
11.05 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.104 |
19x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Line Driver |
500 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
0.75 |
Line Driver |
0.72 |
No Gearhead |
Metric |
27 |
|
20 |
PKP525N12A-R3G |
1.1 |
28 |
67 |
2.64 |
0.091 |
12.90 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.104 |
19x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Voltage (TTL equivalent) |
500 |
3-Channel A, B, Z |
45 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
Voltage (TTL equivalent) |
0.72 |
No Gearhead |
Metric |
28 |
|
21 |
PKP525N12A-R3GL |
1.1 |
28 |
67 |
2.64 |
0.091 |
12.90 |
Standard |
Round Shaft with Flat (No Gearhead) |
Single |
0.104 |
19x10-7 |
Yes |
|
130 (B) |
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
85% or less (Non-Condensing) |
0.05 mm (0.002 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.075 mm (0.003 in.) T.I.R. |
0.72º |
Incremental |
500 P/R, Line Driver |
500 |
3-Channel A, B, Z |
30 mA max. |
5 ±10% |
Connector |
New Pentagon (Bipolar) |
Winding temperature rise 144ºF (80ºC) max. |
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
0 mm from Shaft End = 25|5 mm from Shaft End = 34|10 mm from Shaft End = 52 |
0 in. from Shaft End = 5.6|0.2 in. from Shaft End = 7.6|0.39 in. from Shaft End = 11.7 |
5 |
1.1 |
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
0.075 mm (0.003 in.) maximum of 2.5 N (0.59 lb.) |
5 mm |
5 |
1.2 |
Line Driver |
0.72 |
No Gearhead |
Metric |