2

DIN Twin-contact Connectors - XC5

Manufacturer OMRON
Description XC5A Double-row Plugs, DIN B-type (Standard), with Right-angle DIP terminals, 20 pins
Part Number XC5A-2022
Omniclass number 23.35.27.13
Product selection
Selector Part Number No. of contacts Terminal type A (mm) B (mm) C (mm) D (mm) E (mm) F (mm)
1 XC5A-2022 20 Right-angle DIP terminals 37.9 32.1 22.86 33.02 28.1 29.3
2 XC5A-3222 32 Right-angle DIP terminals 53.2 47.4 38.1 48.26 43.3 44.6
3 XC5A-4422 44 Right-angle DIP terminals 68.4 62.6 53.34 63.5 58.5 59.8
4 XC5A-5022 50 Right-angle DIP terminals 76 70.2 60.96 71.12 66.2 67.4
5 XC5A-6422 64 Right-angle DIP terminals 93.8 88 78.74 88.9 83.9 85.2
6 XC5A-0122 100 Right-angle DIP terminals 139.5 133.7 124.46 134.62 129.7 130.9
Part Number
No. of contacts
Terminal type
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.