Ultra Subminiature Basic Switch (Non-Sealed) – D3C

Manufacturer OMRON
Description Ultra Subminiature Basic Switch, Non-shorting Model, 1.28N
Part Number D3C-1210
Product selection
Selector Part Number Description Type Current Rating Actuator Style Operating Force
1 D3C-1210 Ultra Subminiature Basic Switch, Non-shorting Model, 1.28N Non-shorting Model 0.1A Rotary lever 1.28N
2 D3C-1220 Ultra Subminiature Basic Switch, Non-shorting Model, 0.39N Non-shorting Model 0.1A Rotary lever 0.39N
3 D3C-2210 Ultra Subminiature Basic Switch, Shorting Model, 1.28N Shorting Model 0.1A Rotary lever 1.28N
4 D3C-2220 Ultra Subminiature Basic Switch, Shorting Model, 0.39N Shorting Model 0.1A Rotary lever 0.39N
Part Number
Description
Type
Current Rating
Actuator Style
Operating Force
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.