Surface-mounting Rotary DIP Switch – A6RS

Manufacturer OMRON
Description Surface-mounting Rotary DIP Switch, Flat type, Terminal arrangement 4 x 1, 10 Positions
Part Number A6RS-101RF
Product selection
Selector Part Number Description Type No. of Switching positions Terminal Arrangement Output code
1 A6RS-101RF Surface-mounting Rotary DIP Switch, Flat type, Terminal arrangement 4 x 1, 10 Positions Top-actuated, flat 10 4 x 1 BCD/hexadecimal 1-2-4-8 code
2 A6RS-102RF Surface-mounting Rotary DIP Switch, Flat type, Terminal arrangement 3 x 3, 10 Positions Top-actuated, flat 10 3 x 3 BCD/hexadecimal 1-2-4-8 code
3 A6RS-161RF Surface-mounting Rotary DIP Switch, Flat type, Terminal arrangement 4 x 1, 16 Positions Top-actuated, flat 16 4 x 1 BCD/hexadecimal 1-2-4-8 code
4 A6RS-162RF Surface-mounting Rotary DIP Switch, Flat type, Terminal arrangement 3 x 3, 16 Positions Top-actuated, flat 16 3 x 3 BCD/hexadecimal 1-2-4-8 code
5 A6RS-101RS Surface-mounting Rotary DIP Switch, Extended shaft type, Terminal arrangement 4 x 1, 10 Positions Top-actuated, extended shaft 10 4 x 1 BCD/hexadecimal 1-2-4-8 code
6 A6RS-102RS Surface-mounting Rotary DIP Switch, Extended shaft type, Terminal arrangement 3 x 3, 10 Positions Top-actuated, extended shaft 10 3 x 3 BCD/hexadecimal 1-2-4-8 code
7 A6RS-161RS Surface-mounting Rotary DIP Switch, Extended shaft type, Terminal arrangement 4 x 1, 16 Positions Top-actuated, extended shaft 16 4 x 1 BCD/hexadecimal 1-2-4-8 code
8 A6RS-162RS Surface-mounting Rotary DIP Switch, Extended shaft type, Terminal arrangement 3 x 3, 16 Positions Top-actuated, extended shaft 16 3 x 3 BCD/hexadecimal 1-2-4-8 code
Part Number
Description
Type
No. of Switching positions
Terminal Arrangement
Output code
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.