Solid-State Relay (2A) – G3M

Manufacturer OMRON
Description Solid-State Relay, Without Zero cross function, 5 DC
Part Number G3M-202PL-US-4 5DC
Product selection
Selector Part Number Description Zero-cross function Applicable output load Rated Input voltage
1 G3M-202PL-US-4 5DC Solid-State Relay, Without Zero cross function, 5 DC No 2A at 75 to 264 VAC 5 DC
2 G3M-202PL-US-4 12DC Solid-State Relay, Without Zero cross function, 12 DC No 2A at 75 to 264 VAC 12 DC
3 G3M-202PL-US-4 24DC Solid-State Relay, Without Zero cross function, 24 DC No 2A at 75 to 264 VAC 24 DC
4 G3M-202P-US-4 5DC Solid-State Relay, With Zero cross function, 5 DC Yes 2A at 75 to 264 VAC 5 DC
5 G3M-202P-US-4 12DC Solid-State Relay, With Zero cross function, 12 DC Yes 2A at 75 to 264 VAC 12 DC
6 G3M-202P-US-4 24DC Solid-State Relay, With Zero cross function, 24 DC Yes 2A at 75 to 264 VAC 24 DC
Part Number
Description
Zero-cross function
Applicable output load
Rated Input voltage
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.