Solid State Pressure Sensors - D8M

Manufacturer OMRON
Description Solid State Pressure Sensor - D8M-A1
Part Number D8M-A1
Omniclass number 23.27.11.15.23
Product selection
Selector Model Operating pressure range Output signal Output frequency Power supply voltage Withstand pressure
1 D8M-A1 0 to 4.9 kPa (0 to 0.71 psi) Analog, 15 to 1247 mV - 2.2 ±0.1 VDC 58.8 kPa (8.53 psi) for 3 minutes
20 D8M-D1 0 to 5.88 kPa (0 to 0.85 psi) Pulse count, 1 pulse/9.81 Pa (1/0.0014 psi) - 2.2 to 3.4 VDC with regulator 58.8 kPa (8.53 psi) for 3 minutes
21 D8M-D2 0 to 5.88 kPa (0 to 0.85 psi) Pulse count, 1 pulse/9.81 Pa (1/0.0014 psi) - 2.2 to 3.4 VDC with regulator 58.8 kPa (8.53 psi) for 3 minutes
22 D8M-D82 0 to 4.9 kPa (0 to 0.71 psi) Pulse count, 1 pulse/9.81 Pa (1/0.0014 psi) - 2.2 to 3.4 VDC with regulator 19.6 kPa (2.84 psi) for 5 minutes
23 D8M-R1 0 to 196.13 Pa (0 to 0.028 psi) Frequency, 1 kHz/9.81 Pa (1 kHz/0.0014 psi) 80 to 300 kHz 4.2 to 5.5 VDC with regulator 3 kPa (0.435 psi) for 10 seconds
Model
Operating pressure range
Output signal
Output frequency
Power supply voltage
Withstand pressure
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.