Flat cable connectors - XG4H Board-to-Board Sockets

Manufacturer OMRON
Description Socket with straight DIP terminals, 10 contacts, 0 polarizing slots
Part number XG4H-1071
Omniclass number 23.35.27.13
Product selection
Selector No. of contacts No. of polarizing slots A (mm) B (mm)
1 10 0 17.3 10.16
2 10 1 17.3 10.16
3 14 1 22.3 15.24
4 16 1 24.9 17.78
5 20 1 30 22.86
6 26 1 37.6 30.48
7 30 1 42.7 35.56
8 34 1 47.7 40.64
9 40 1 55.4 48.26
10 50 1 68.1 60.96
11 50 2 68.1 60.96
12 60 1 80.8 73.66
13 60 2 80.8 73.66
14 64 1 85.8 78.74
15 64 2 85.8 78.74
No. of contacts
No. of polarizing slots
A (mm)
B (mm)
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.
Users Who Downloaded This Product Also Downloaded
Page