Flat cable connectors - XG4A 2-tier Plugs with Long Locks

Manufacturer OMRON
Description Plug with long lock and right-angle DIP terminals, 10 x 2 contacts, 0 polarizing slots
Part number XG4A-1079-A
Omniclass number 23.35.27.13
Product selection
Selector Part Number No. of contacts No. of polarizing slots A (mm) B (mm) C (mm) D (mm) E (mm)
1 XG4A-1079-A 10 x 2 0 32 17.5 10.16 21.8 46.4
2 XG4A-1039-A 10 x 2 1 32 17.5 10.16 21.8 46.4
3 XG4A-1439-A 14 x 2 1 37.1 22.6 15.24 26.9 51.5
4 XG4A-1639-A 16 x 2 1 39.6 25.2 17.78 29.5 54.1
5 XG4A-2039-A 20 x 2 1 44.7 30.2 22.86 34.5 59.1
6 XG4A-2639-A 26 x 2 1 52.3 37.9 30.48 42.2 66.8
7 XG4A-3039-A 30 x 2 1 57.4 42.9 35.56 47.2 71.8
8 XG4A-3439-A 34 x 2 1 62.5 48 40.64 52.3 76.9
9 XG4A-4039-A 40 x 2 1 70.1 55.6 48.26 59.9 84.5
10 XG4A-5039-A 50 x 2 1 82.8 68.3 60.96 72.6 97.2
11 XG4A-5079-A 50 x 2 2 82.8 68.3 60.96 72.6 97.2
12 XG4A-6039-A 60 x 2 1 95.5 81 73.66 85.3 109.9
13 XG4A-6079-A 60 x 2 2 95.5 81 73.66 85.3 109.9
14 XG4A-6439-A 64 x 2 1 100.6 86.1 78.74 90.4 115
15 XG4A-6479-A 64 x 2 2 100.6 86.1 78.74 90.4 115
Part Number
No. of contacts
No. of polarizing slots
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.