Low-torque Basic Switch – D2MC

Manufacturer OMRON
Description Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.0005N, 0.5A
Part Number D2MC-01E
Product selection
Selector Part Number Description Current Rating Actuator Style Operating Force
1 D2MC-01E Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.0005N, 0.5A 0.5A Clockwise 0.0005N
2 D2MC-01EL Low-torque Basic Switch, Counterclockwise Actuator, Operating Force 0.0005N, 0.5A 0.5A Counterclockwise 0.0005N
3 D2MC-01F Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.00075N, 0.5A 0.5A Clockwise 0.00075N
4 D2MC-01FL Low-torque Basic Switch, Counterclockwise Actuator, Operating Force 0.00075N, 0.5A 0.5A Counterclockwise 0.00075N
5 D2MC-01H Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.001N, 0.5A 0.5A Clockwise 0.001N
6 D2MC-5E Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.0005N, 5A 5A Clockwise 0.0005N
7 D2MC-5EL Low-torque Basic Switch, Counterclockwise Actuator, Operating Force 0.0005N, 5A 5A Counterclockwise 0.0005N
8 D2MC-5F Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.00075N, 5A 5A Clockwise 0.00075N
9 D2MC-5FL Low-torque Basic Switch, Counterclockwise Actuator, Operating Force 0.00075N, 5A 5A Counterclockwise 0.00075N
10 D2MC-5H Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.001N, 5A 5A Clockwise 0.001N
11 D2MC-5HL Low-torque Basic Switch, Clockwise Actuator, Operating Force 0.001N, 5A 5A Counterclockwise 0.001N
Part Number
Description
Current Rating
Actuator Style
Operating Force
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.
Users Who Downloaded This Product Also Downloaded
Page