EE-SX47/67

Slot-type Photomicrosensor (Non-modulated)

Manufacturer OMRON Industrial Automation
Description Slot-type Photomicrosensor (Non-modulated) - EE-SX672P
Order code EE-SX672P
Through-beam < 1 m
Output PNP output
Sensor Type Through-beam with slot
Sensing Distance 5 mm (slot width) (Infrared light)
Connection Method Connector (4 pin)
Operation Mode Dark-ON/Light-ON (selectable)
Shape T-shaped, 7 mm
Product selection
Selector Order code Description Output Sensor Type Sensing Distance Connection Method Operation Mode Shape
1 EE-SX670 Slot-type Photomicrosensor (Non-modulated) - EE-SX670 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Standard
2 EE-SX671 Slot-type Photomicrosensor (Non-modulated) - EE-SX671 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) L-shaped
3 EE-SX672 Slot-type Photomicrosensor (Non-modulated) - EE-SX672 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-shaped, 7 mm
4 EE-SX673 Slot-type Photomicrosensor (Non-modulated) - EE-SX673 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Close-mounting
5 EE-SX674 Slot-type Photomicrosensor (Non-modulated) - EE-SX674 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Close-mounting
6 EE-SX675 Slot-type Photomicrosensor (Non-modulated) - EE-SX675 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-shaped, 10 mm
7 EE-SX676 Slot-type Photomicrosensor (Non-modulated) - EE-SX676 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) F-shaped
8 EE-SX677 Slot-type Photomicrosensor (Non-modulated) - EE-SX677 NPN output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) R-shaped
9 EE-SX670P Slot-type Photomicrosensor (Non-modulated) - EE-SX670P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Standard
10 EE-SX671P Slot-type Photomicrosensor (Non-modulated) - EE-SX671P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) L-shaped
11 EE-SX672P Slot-type Photomicrosensor (Non-modulated) - EE-SX672P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-shaped, 7 mm
12 EE-SX673P Slot-type Photomicrosensor (Non-modulated) - EE-SX673P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Close-mounting
13 EE-SX674P Slot-type Photomicrosensor (Non-modulated) - EE-SX674P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) Close-mounting
14 EE-SX675P Slot-type Photomicrosensor (Non-modulated) - EE-SX675P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) T-shaped, 10 mm
15 EE-SX676P Slot-type Photomicrosensor (Non-modulated) - EE-SX676P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) F-shaped
16 EE-SX677P Slot-type Photomicrosensor (Non-modulated) - EE-SX677P PNP output Through-beam with slot 5 mm (slot width) (Infrared light) Connector (4 pin) Dark-ON/Light-ON (selectable) R-shaped
Order code
Description
Output
Sensor Type
Sensing Distance
Connection Method
Operation Mode
Shape
Documentation
Contact the supplier
OMRON Industrial Automation Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Europe B.V.