OMRON Industrial Automation
By OMRON Industrial Automation

E3Z Laser

Laser Photoelectric Sensor with Built-in Amplifier

Manufacturer OMRON Industrial Automation
Description Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LT61 2M
Order code E3Z-LT61 2M
Through-beam > 50 m
Output NPN output
Sensor Type Through-beam
Sensing Distance 60 m
Response Time 1 ms
Length 2m
CAD models
Share

Product selection

Index Selector Order code Description Output Sensor Type Sensing Distance Response Time Length
1 1 E3Z-LT61 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LT61 2M NPN output Through-beam 60 m 1 ms 2m
2 2 E3Z-LT66 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LT66 NPN output Through-beam 60 m 1 ms -
3 3 E3Z-LR61 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LR61 2M NPN output Retro-reflective with M.S.R. 0.3 to 15 m 1 ms 2m
4 4 E3Z-LR66 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LR66 NPN output Retro-reflective with M.S.R. 0.3 to 15 m 1 ms -
5 5 E3Z-LL61 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL61 2M NPN output Distance-settable (background suppression) 20 to 300 mm 1 ms 2m
6 6 E3Z-LL66 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL66 NPN output Distance-settable (background suppression) 20 to 300 mm 1 ms -
7 7 E3Z-LL63 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL63 2M NPN output Distance-settable (background suppression) 25 to 300 mm 0.5 ms 2m
8 8 E3Z-LL68 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL68 NPN output Distance-settable (background suppression) 25 to 300 mm 0.5 ms -
9 9 E3Z-LT81 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LT81 2M PNP output Through-beam 60 m 1 ms 2m
10 10 E3Z-LT86 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LT86 PNP output Through-beam 60 m 1 ms -
11 11 E3Z-LR81 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LR81 2M PNP output Retro-reflective with M.S.R. 0.3 to 15 m 1 ms 2m
12 12 E3Z-LR86 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LR86 PNP output Retro-reflective with M.S.R. 0.3 to 15 m 1 ms -
13 13 E3Z-LL81 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL81 2M PNP output Distance-settable (background suppression) 20 to 300 mm 1 ms 2m
14 14 E3Z-LL86 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL86 PNP output Distance-settable (background suppression) 20 to 300 mm 1 ms -
15 15 E3Z-LL83 2M Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL83 2M PNP output Distance-settable (background suppression) 25 to 300 mm 0.5 ms 2m
16 16 E3Z-LL88 Laser Photoelectric Sensor with Built-in Amplifier - E3Z-LL88 PNP output Distance-settable (background suppression) 25 to 300 mm 0.5 ms -

Documentation

Contact the supplier

OMRON Industrial Automation

OMRON Industrial Automation

Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies

Google Map