DIP Switch (Rotary Type) – A6C/A6CV

Manufacturer OMRON
Description DIP Switch - Top actuated type - 10 Switching positions
Part Number A6C-10R(N)
Product selection
Selector Part Number Description Type No. of Switching positions Output code
1 A6C-10R(N) DIP Switch - Top actuated type - 10 Switching positions Top actuated type 10 BCD/hexadecimal 1-2-4-8
2 A6C-16R(N) DIP Switch - Top actuated type - 16 Switching positions Top actuated type 16 BCD/hexadecimal 1-2-4-8
3 A6CV-10R DIP Switch - Side actuated type - 10 Switching positions Side actuated type 10 BCD/hexadecimal 1-2-4-8
4 A6CV-16R DIP Switch - Side actuated type - 16 Switching positions Side actuated type 16 BCD/hexadecimal 1-2-4-8
Part Number
Description
Type
No. of Switching positions
Output code
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.