DIP Switch (Rotary Type) – A6A

Manufacturer OMRON
Description DIP Switch - Standard type - 10 Switching positions
Part Number A6A-10R
Product selection
Selector Part Number Description Type No. of Switching positions Output code Operating Force
1 A6A-10R DIP Switch - Standard type - 10 Switching positions Standard type 10 BCD/hexadecimal 1-2-4-8 code 1.18N
2 A6A-10C DIP Switch - Standard type - 10 Switching positions Standard type 10 BCD/hexadecimal 1-2-4-8 complement code 1.18N
3 A6A-16R DIP Switch - Standard type - 16 Switching positions Standard type 16 BCD/hexadecimal 1-2-4-8 code 1.18N
4 A6A-16C DIP Switch - Standard type - 16 Switching positions Standard type 16 BCD/hexadecimal 1-2-4-8 complement code 1.18N
5 A6A-10RF DIP Switch - Flat type - 10 Switching positions Flat type 10 BCD/hexadecimal 1-2-4-8 code 1.18N
6 A6A-10CF DIP Switch - Flat type - 10 Switching positions Flat type 10 BCD/hexadecimal 1-2-4-8 complement code 1.18N
7 A6A-16RF DIP Switch - Flat type - 16 Switching positions Flat type 16 BCD/hexadecimal 1-2-4-8 code 1.18N
8 A6A-16CF DIP Switch - Flat type - 16 Switching positions Flat type 16 BCD/hexadecimal 1-2-4-8 complement code 1.18N
9 A6A-10RS DIP Switch - Extended shaft type - 10 Switching positions Extended shaft type 10 BCD/hexadecimal 1-2-4-8 code 1.18N
10 A6A-10CS DIP Switch - Extended shaft type - 10 Switching positions Extended shaft type 10 BCD/hexadecimal 1-2-4-8 complement code 1.18N
11 A6A-16RS DIP Switch - Extended shaft type - 16 Switching positions Extended shaft type 16 BCD/hexadecimal 1-2-4-8 code 1.18N
12 A6A-16CS DIP Switch - Extended shaft type - 16 Switching positions Extended shaft type 16 BCD/hexadecimal 1-2-4-8 complement code 1.18N
13 A6A-10RW DIP Switch - Thumbwheel - 10 Switching positions Thumbwheel 10 BCD/hexadecimal 1-2-4-8 code 1.18N
14 A6A-10CW DIP Switch - Thumbwheel - 10 Switching positions Thumbwheel 10 BCD/hexadecimal 1-2-4-8 complement code 1.18N
15 A6A-16RW DIP Switch - Thumbwheel - 16 Switching positions Thumbwheel 16 BCD/hexadecimal 1-2-4-8 code 1.18N
16 A6A-16CW DIP Switch - Thumbwheel - 16 Switching positions Thumbwheel 16 BCD/hexadecimal 1-2-4-8 complement code 1.18N
Part Number
Description
Type
No. of Switching positions
Output code
Operating Force
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.
Users Who Downloaded This Product Also Downloaded
Page