Accessories - Dust Cover XH2T (for Socket)

Manufacturer OMRON
Description Dust Cover for Socket, 20 pins
Part Number XH2T-2002
Omniclass number 23.35.27.13
Product selection
Selector Part Number No. of contacts B (mm)
1 XH2T-2002 20 15
2 XH2T-3002 30 21
3 XH2T-4002 40 27
4 XH2T-5002 50 34
5 XH2T-6002 60 40
6 XH2T-6802 68 45
7 XH2T-8002 80 53
8 XH2T-0102 100 65
Part Number
No. of contacts
B (mm)
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.