Tactile Switch Key Top – B32

Manufacturer OMRON
Description 12 x 12 mm Switches, 12 x 12 mm Key Top
Part Number B32-1300
Product selection
Selector Part Number Type Dimensions
1 B32-10 6 x 6 mm Switches 4 x 4 mm Key Top
10 B32-20 6 x 6 mm Switches 6 mm dia.
11 B32-21 6 x 6 mm Switches D shape
13 B32-12 12 x 12 mm Switches 9 x 9 mm Key Top
28 B32-13 12 x 12 mm Switches 12 x 12 mm Key Top
29 B32-16 12 x 12 mm Switches 9.5 mm dia.
Part Number
Type
Dimensions
Documentation
Contact the supplier
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.