General Purpose Solenoid Valves - 2/2 way direct acting 21L Series

General Purpose Solenoid Valves - 2/2 way direct acting 21L Series

Manufacturer ODE S.r.l.
Description General Purpose Solenoid Valves - 2/2 way direct acting pipe G 1/8, normally open, FKM seals
Part Number 21L1ZV25D
Product selection
Selector Part Number Description PIPE
1 21L1K1T25 General Purpose Solenoid Valves - 2/2 way direct acting pipe G 1/8, normally closed, PTFE seals G 1/8
2 21L1ZV25D General Purpose Solenoid Valves - 2/2 way direct acting pipe G 1/8, normally open, FKM seals G 1/8
3 21L2K1T25 General Purpose Solenoid Valves - 2/2 way direct acting pipe G 1/4, normally closed, PTFE seals G 1/4
4 21L2K1V55 General Purpose Solenoid Valves - 2/2 way direct acting pipe G 1/4, normally closed, FKM seals G 1/4
Part Number
Description
PIPE
Documentation
Contact the supplier
ODE S.r.l. Since 1960 ODE S.r.l. (Officine di Esino Lario) has been providing customized desings and production of solenoid valves for manufacturers and system integrators following our fundamental principles of quality, adaptability and reliability, including excellent post sale service.
ODE S.r.l.