Cable tray, marine standard A4

 
Manufacturer OBO Bettermann
Description Cable tray, marine standard A4 - MKR 15 050 A4
Manufacturer Part Number 6045850
Length 2000 mm
Width 50 mm
Height 15 mm
Side height 15 mm
Dimension 15 x 50 mm
Metal thickness 1 mm
SSU 2 m
Suitable for maintaining electrical function no
Connector version Without connectors
With cover no
Mounting perforation in base yes
NATO hole pattern no
Surface Bright, reworked
Rustproof steel, pickled yes
Side perforation no
Wide-span version no
Material description Stainless steel, rustproof 1.4571
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.

Contact the supplier

OBO Bettermann

OBO Bettermann

OBO Bettermann is one of the leading manufacturers of installation systems for the electrotechnical equipment of buildings and systems.

Google Map