1 |
1 |
60110200 |
PDU Schuko x3 230VAC 16A 184mm Aluminium white (x1) |
1 |
web link |
2 |
12 |
60110201 |
PDU Schuko x4 230VAC 16A 210mm Aluminium white (x1) |
1 |
web link |
3 |
23 |
60110202 |
PDU Schuko x9 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
4 |
34 |
60110203 |
PDU Schuko x12 230VAC 16A 947,5mm Aluminium white (x1) |
1 |
web link |
5 |
45 |
60110204 |
PDU Schuko x15 230VAC 16A 1202mm Aluminium white (x1) |
1 |
web link |
6 |
56 |
60110205 |
PDU Schuko x19 230VAC 16A 1753mm Aluminium white (x1) |
1 |
web link |
7 |
67 |
60110206 |
PDU Schuko x8 switch 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
8 |
76 |
60110207 |
PDU Schuko x12 switch 230VAC 16A 947,5mm Aluminium white (x1) |
1 |
web link |
9 |
77 |
60110208 |
PDU Schuko x15 switch 230VAC 16A 1202mm Aluminium white (x1) |
1 |
web link |
10 |
2 |
60110209 |
PDU Schuko x19 switch 230VAC 16A 1753mm Aluminium white (x1) |
1 |
web link |
11 |
3 |
60110210 |
PDU Schuko x6 TPU 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
12 |
4 |
60110211 |
PDU Schuko x9 TPU 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
13 |
5 |
60110212 |
PDU Schuko x6 OVP 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
14 |
6 |
60110214 |
PDU Schuko x6 RFI 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
15 |
7 |
60110216 |
PDU Schuko x6 FI 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
16 |
8 |
60110217 |
PDU Schuko x6 FI+OVP 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
17 |
9 |
60110219 |
PDU Schuko x9 3ϕ 230VAC 16A 608,5mm Aluminium white (x1) |
1 |
web link |
18 |
10 |
60110220 |
PDU UTE x4 230VAC 16A 210mm Aluminium white (x1) |
1 |
web link |
19 |
11 |
60110221 |
PDU UTE x9 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
20 |
13 |
60110222 |
PDU UTE x12 230VAC 16A 947,5mm Aluminium white (x1) |
1 |
web link |
21 |
14 |
60110223 |
PDU UTE x15 230VAC 16A 1202mm Aluminium white (x1) |
1 |
web link |
22 |
15 |
60110224 |
PDU UTE x19 230VAC 16A 1753mm Aluminium white (x1) |
1 |
web link |
23 |
16 |
60110225 |
PDU UTE x8 switch 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
24 |
17 |
60110226 |
PDU UTE x12 switch 230VAC 16A 947,5mm Aluminium white (x1) |
1 |
web link |
25 |
18 |
60110227 |
PDU UTE x6 TPU 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
26 |
19 |
60110228 |
PDU UTE x6 OVP 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
27 |
20 |
60110229 |
PDU UTE x6 RFI 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
28 |
21 |
60110230 |
PDU UTE x6 FI 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
29 |
22 |
60110231 |
PDU UTE x6 FI+OVP 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
30 |
24 |
60110232 |
PDU UTE x6 Master-Slave 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
31 |
25 |
60110233 |
PDU UTE x9 3ϕ 230VAC 16A 608,5mm Aluminium white (x1) |
1 |
web link |
32 |
26 |
60110240 |
PDU USA x11 115VAC 15A 438,5mm Aluminium white (x1) |
1 |
web link |
33 |
27 |
60110241 |
PDU USA x15 115VAC 15A 947,5mm Aluminium white (x1) |
1 |
web link |
34 |
28 |
60110242 |
PDU USA x11 switch 115VAC 15A 438,5mm Aluminium white (x1) |
1 |
web link |
35 |
29 |
60110243 |
PDU BS x7 230VAC 13A 438,5mm Aluminium white (x1) |
1 |
web link |
36 |
30 |
60110244 |
PDU BS x10 230VAC 13A 947,5mm Aluminium white (x1) |
1 |
web link |
37 |
31 |
60110245 |
PDU BS x6 switch 230VAC 13A 438,5mm Aluminium white (x1) |
1 |
web link |
38 |
32 |
60110247 |
PDU CH x9 switch 230VAC 10A 438,5mm Aluminium white (x1) |
1 |
web link |
39 |
33 |
60110248 |
PDU Schuko x7 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
40 |
35 |
60110249 |
PDU Schuko x6 switch 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
41 |
36 |
60110250 |
PDU Schuko x4 transcient 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
42 |
37 |
60110253 |
PDU UTE x6 switch 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
43 |
38 |
60110254 |
PDU UTE x4 TPU 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
44 |
39 |
60110266 |
PDU Schuko x6 TPU+RFI 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
45 |
40 |
60110267 |
PDU UTE x6 TPU+RFI 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
46 |
41 |
60110268 |
19'' Fixing bracket for PDU plastic (x2) |
1 |
web link |
47 |
42 |
60110270 |
PDU Schuko x6 Master-Slave 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
48 |
43 |
60110280 |
PDU IEC C19 x8 230VAC 16A 438,5mm Aluminium white (x1) |
1 |
web link |
49 |
44 |
60110281 |
PDU IEC C19 x12 230VAC 32A 947,5mm Aluminium white (x1) |
1 |
web link |
50 |
46 |
60110282 |
PDU IEC C19 x12 230VAC 16A 947,5mm Aluminium white (x1) |
1 |
web link |
51 |
47 |
60110283 |
PDU IEC C13 x18 400VAC 16A 947,5mm Aluminium white (x1) |
1 |
web link |
52 |
48 |
60110284 |
PDU IEC C13 x18 + C19 x6 400VAC 16A 947,5mm Aluminium white (x1) |
1 |
web link |
53 |
49 |
60110285 |
PDU IEC C13 x24 + C19 x6 400VAC 32A 1753mm Aluminium white (x1) |
1 |
web link |
54 |
50 |
60110286 |
PDU IEC C13 x36 + Schuko x12 2x3ϕ 250VAC 10A+16A 1840mm Aluminium white,black, red(x1) |
1 |
web link |
55 |
51 |
60110287 |
PDU IEC C13 x48 2x1ϕ 250VAC 10A 1848mm Aluminium white,black, red(x1) |
1 |
web link |
56 |
52 |
60110290 |
PDU IEC C13 x8 230VAC 10A 438,5mm Aluminium white (x1) |
1 |
web link |
57 |
53 |
60110291 |
PDU IEC C13 x12 230VAC 10A 438,5mm Aluminium white (x1) |
1 |
web link |
58 |
54 |
60110292 |
PDU IEC C13 x16 230VAC 10A 608,5mm Aluminium white (x1) |
1 |
web link |
59 |
55 |
60110340 |
PDU IEC C13 x12 230VAC 10A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
60 |
57 |
60110341 |
PDU IEC C13 x12 230VAC 10A Wieland 438,5mm Aluminium black (x1) |
1 |
web link |
61 |
58 |
60110342 |
PDU IEC C13 x12 230VAC 10A Wieland 438,5mm Aluminium red (x1) |
1 |
web link |
62 |
59 |
60110343 |
PDU Schuko x8 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
63 |
60 |
60110344 |
PDU Schuko x8 230VAC 16A Wieland 438,5mm Aluminium black (x1) |
1 |
web link |
64 |
61 |
60110345 |
PDU Schuko x8 230VAC 16A Wieland 438,5mm Aluminium red (x1) |
1 |
web link |
65 |
62 |
60110346 |
PDU UTE x8 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
66 |
63 |
60110347 |
PDU UTE x8 230VAC 16A Wieland 438,5mm Aluminium black (x1) |
1 |
web link |
67 |
64 |
60110348 |
PDU UTE x8 230VAC 16A Wieland 438,5mm Aluminium red (x1) |
1 |
web link |
68 |
65 |
60110352 |
PDU Schuko x6 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
69 |
66 |
60110354 |
PDU Schuko x6 230VAC 16A Wieland 438,5mm Aluminium red (x1) |
1 |
web link |
70 |
68 |
60110355 |
PDU UTE x9 230VAC 16A Wieland 438,5mm Aluminium white (x1) |
1 |
web link |
71 |
69 |
60110356 |
PDU UTE x9 230VAC 16A Wieland 438,5mm Aluminium black (x1) |
1 |
web link |
72 |
70 |
60110365 |
19'' Power unit 3U 6xC19 3ϕ 400V 3x32A |
3 |
web link |
73 |
71 |
60110366 |
19'' Power unit 3U 9xC19 3ϕ 400V 3x63A |
3 |
web link |
74 |
72 |
60110402 |
PDU BS x15 230VAC 13A 947,5mm Plastic white (x1) |
|
web link |
75 |
73 |
60110453 |
PDU CH x10 230VAC 10A 438,5mm Aluminium white (x1) |
|
web link |
76 |
74 |
60110454 |
PDU CH x9 switch 230VAC 10A 438,5mm Aluminium white (x1) |
|
web link |
77 |
75 |
60119550 |
Power outlet UTE 250V 16A (x1) |
|
web link |