Series E225 Card-Lok

Non shafted, 3 segment design. Average clamp force (4.80'', black anodized) = 274lbs. Moderate thermal performance. Profile 5.72 mm (.225 in) x 6.86 mm (.270 in).

Manufacturer Schroff Calmark
Description Series E225 Card-Lok
Part number MWVE225-2.80
Product selection
Non-Shafted
3
274
Good
5.72 mm (.225 in) x 6.86 mm (.270 in)
8.26 mm (.325 in)
PCB + 7.62 mm (.300 in)
Documentation
Contact the supplier
nVent SCHROFF Modules, Subracks and Wall-mounted enclosure
Schroff GmbH