Series 48-5 WEDGE-LOK

Shafted, 5 segment design. Average clamp force (4.80'', black anodized) = 333lbs. High thermal performance. Profile 7.60 mm (.300 in) x 6.35 mm (.250 in).

Manufacturer Schroff Calmark
Description Series 48-5 WEDGE-LOK
Part number 48-5TLCA-9-LN
Product selection
Shafted
5
333
Best
7.60 mm (.300 in) x 6.35 mm (.250 in)
8.13 mm (.320 in)
PCB + 7.11 mm (.280 in)
Documentation
Contact the supplier
nVent SCHROFF Modules, Subracks and Wall-mounted enclosure
Schroff GmbH