Series 40 WEDGE-LOK

Non shafted, 3 segment design. Average clamp force (4.80'', black anodized) = 272lbs. Moderate thermal performance. Profile 5.72 mm (.225 in) x 6.60 mm (.260 in).

Manufacturer Schroff Calmark
Description Series 40 WEDGE-LOK
Part number 40VI-4-B3D-T-L
Product selection
Non-Shafted
3
272
Good
5.72 mm (.225 in) x 6.60 mm (.260 in)
8.38 mm (.330 in)
PCB + 7.62 mm (.300 in)
Documentation
Contact the supplier
nVent SCHROFF Modules, Subracks and Wall-mounted enclosure
Schroff GmbH