Cable Management – Varistar

Manufacturer nVent SCHROFF
Description Cable panel for Colocation cabinet, 3 compartments, 42U, 110W 2PC
Part Number 23130500
Product selection
Selector Part Number Description Height in U Width HP Height in mm Depth in mm Web link
1 23130500 Cable panel for Colocation cabinet, 3 compartments, 42U, 110W 2PC 110 603,5 web link
2 23130501 Cable panel for Colocation cabinet, 4 compartments, 42U, 110W 2PC 110 915,5 web link
3 23130628 Cable panel Varistar 16U 670x110x10mm RAL7021 110 670 10 web link
4 23130625 Cable panel Varistar 52U 24560x250x10mm RAL7021 52 250 24560 10 web link
5 23130499 Cable panel for Colocation cabinet, 2 compartments, 42U, 110W 2PC 110 445,5 web link
Part Number
Description
Height in U
Width HP
Height in mm
Depth in mm
Web link
Contact the supplier
nVent SCHROFF Modules, Subracks and Wall-mounted enclosure
Schroff GmbH