Accessories

Manufacturer nVent SCHROFF
Description Torx countersunk screw
Part Number 24560145
Product selection
Selector Part Number Description Height in U Width HP Height in mm Web link
1 24560145 Torx countersunk screw web link
2 24560179 Panhead screw web link
3 24562420 Combined mounting as kit web link
4 24562440 Combined mounting as kit web link
5 24562442 Combined mounting as kit web link
6 24562463 Combined mounting as kit web link
7 24562484 Combined mounting as kit web link
8 24564109 Front frame, EMC shielded, for horizontal boards 3 web link
9 24564117 Horizontal board mounting 3 web link
10 24564118 Horizontal board mounting 3 web link
11 24564209 Front frame, EMC shielded, for horizontal boards 4 web link
12 24564217 Horizontal board mounting 4 web link
13 30849140 Front panel, U-Profile with notch, 6 H / 2 HP 6 2 261.8 web link
14 34564108 Front frame, unshielded, for horizontal board mounting web link
15 34564109 Front frame, unshielded, for horizontal board mounting web link
16 34564208 Front frame, unshielded, for horizontal board mounting web link
17 64560010 Splitting extrusion 6 U for combined mounting web link
Part Number
Description
Height in U
Width HP
Height in mm
Web link
Contact the supplier
nVent SCHROFF Modules, Subracks and Wall-mounted enclosure
Schroff GmbH