nVent HOFFMAN
By nVent HOFFMAN


Hazloc Cable Glands for Armored Cable (Ex d/e/tb)

Hazloc Cable Glands for Armored Cable (Ex d/e/tb)

Manufacturer nVent HOFFMAN
Description Hazloc Cable Glands for Armored Cable (Ex d/e/tb)
Part Number KBAU01NXS
E-Shop link https://hoffman.nvent.com/en/hoffman/KBAU01NXS
Material Stainless Steel 316L
Finish Brushed
CAD models
Share

Product selection

Index Selector Part Number Description Material Finish
1 1 KBAU01MBNCWCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
2 12 KBAU01MXSWSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
3 21 KBAU01NBNC Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
4 22 KBAU01NXS Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
5 23 KBAU1MBNCWCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
6 24 KBAU1MXSWSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
7 25 KBAU1NBNCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
8 26 KBAU1NXSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
9 27 KBAU2MBNCWCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
10 2 KBAU2MXSWSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
11 3 KBAU2NBNCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
12 4 KBAU2NXSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
13 5 KBAU3MBNCWCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
14 6 KBAU3MXSWSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
15 7 KBAU3NBNCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
16 8 KBAU3NXSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
17 9 KBAU4MBNCWCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
18 10 KBAU4MXSWSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
19 11 KBAU4NBNCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
20 13 KBAU4NXSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
21 14 KBAU5MBNCWCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
22 15 KBAU5MXSWSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
23 16 KBAU5NBNCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
24 17 KBAU5NXSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed
25 18 KBAU6MBNCWCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
26 19 KBAU6NBNCLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Brass Nickel Plated
27 20 KBAU6NXSLE Hazloc Cable Glands for Armored Cable (Ex d/e/tb) Stainless Steel 316L Brushed

Product Description

Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.
* Suitable for SWA (steel wire armored), AWA (aluminum wire armored), SWB (steel wire braid), STA (steel tape armored), & shielded cable in flameproof (ex d), increased safety (ex e) and dust (ex tb) applications
* Allow for double sealing of cable and jacket with upper and lower seals
* The swivel retainer and grounding cone are adhered to the gland body by the o-rings to prevent any loose parts; to remove, simply pull these components slightly to detach
* All metric thread cable glands are packaged as kits and includes a chloroprene washer, locknut and earthtag
* All NPT thread cable glands are packaged as kits. Each kit includes a locknut and earthtag (except for NPT 3/8-in. cable glands which do not include locknut and earthtag)
* Available in Metric (M) and NPT (N) thread type
* Operating temperature from -40 C to 100 C with chloroprene seal and -60 C to 130 C with silicon seal

Contact the supplier

nVent HOFFMAN

nVent HOFFMAN

Electrical enclosures for any application

Google Map