Selector | Part Number | Description | Web link |
---|---|---|---|
1 | A62H4812SSLP3PT | Free-Stand, Stainless Steel | web link |
2 | A62H4818SSLP3PT | Free-Stand, Stainless Steel | web link |
3 | A62H6012SSLP3PT | Free-Stand, Stainless Steel | web link |
4 | A62H6018SSLP3PT | Free-Stand, Stainless Steel | web link |
5 | A74H6012SSLP3PT | Free-Stand, Stainless Steel | web link |
6 | A74H6018SSLP3PT | Free-Stand, Stainless Steel | web link |
7 | A74H7212SSLP3PT | Free-Stand, Stainless Steel | web link |
8 | A74H7218SSLP3PT | Free-Stand, Stainless Steel | web link |
9 | A74H7224SSLP3PT | Free-Stand, Stainless Steel | web link |
10 | A62H4812SS6LP3PT | Free-Stand, Stainless Steel | web link |
11 | A62H4818SS6LP3PT | Free-Stand, Stainless Steel | web link |
12 | A62H6012SS6LP3PT | Free-Stand, Stainless Steel | web link |
13 | A62H6018SS6LP3PT | Free-Stand, Stainless Steel | web link |
14 | A74H6012SS6LP3PT | Free-Stand, Stainless Steel | web link |
15 | A74H6018SS6LP3PT | Free-Stand, Stainless Steel | web link |
16 | A74H7212SS6LP3PT | Free-Stand, Stainless Steel | web link |
17 | A74H7218SS6LP3PT | Free-Stand, Stainless Steel | web link |
18 | A74H7224SS6LP3PT | Free-Stand, Stainless Steel | web link |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs