T-Series Compact Outdoor
nVent HOFFMAN
By nVent HOFFMAN


T-Series Compact Outdoor

T-Series Compact Outdoor

Manufacturer nVent HOFFMAN
Description T-Series Compact Outdoor, 800 BTU, Lt Gray, Steel
Part Number T150116G100
E-Shop link https://hoffman.nvent.com/en/hoffman/T150116G100
Material Mild Steel
Finish Powder Coated
CAD models
Share

Product selection

Index Selector Part Number Description Material Finish
1 1 T150116G100 T-Series Compact Outdoor, 800 BTU, Lt Gray, Steel Mild Steel Powder Coated
2 2 T150116G120 T-Series Compact Outdoor, 800 BTU, Lt Gray, Steel Mild Steel Powder Coated
3 3 T150126G100 T-Series Compact Outdoor, 800 BTU, Lt Gray, Steel Mild Steel Powder Coated
4 4 T150126G104 T-Series Compact Outdoor, SS Type 304 Stainless Steel 304 Brushed #3
5 5 T150126G120 T-Series Compact Outdoor, 800 BTU, Lt Gray, Steel Mild Steel Powder Coated
6 6 T150126G150 T-Series Compact Outdoor, 2.00x2.00x2.00, Gray, Steel Mild Steel Powder Coated

Product Description

T-Series Compact Outdoor Air Conditioners provide a compact footprint to minimize real estate and maximum capacity. Cleanable, reusable aluminum mesh filter protect coils for maximum cooling performance.
* Stock models equipped with head pressure control for low-ambient operation, compressor heater, coated condenser coil, malfunction switch, thermostat and heater package
* Models for 115, 230 and 460 VAC power input
* UL Listed to save customers time and money with agency approvals (some models UL recognized)
* Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
* Exterior and fully recessed mounting options on many models
* Compact footprint to minimize real estate and maximize capacity
* Reliable mechanical thermostat on enclosure side of the unit
* Dual condenser-side air movers for performance redundancy
* Painted galvanized sheet-metal cover for rugged factory and outdoor environments
* Easy-mount flanges for simple installation
* Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
* Mounting hardware, gaskets and user manual furnished with the unit
* Every unit functionally tested before shipping
* Standard Outdoor Air Conditioner models include telcordia GR-487 capable, Thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control, enclosure heater and R134A earth-friendly refrigerant

Contact the supplier

nVent HOFFMAN

nVent HOFFMAN

Electrical enclosures for any application

Google Map