SBTT-800 Tunnel-to-Tunnel Power Terminal

Manufacturer nVent ERIFLEX
Description SBTT-800 Tunnel-to-Tunnel Power Terminal
Part Number SBTT-800
Brand ERIFLEX
Material Copper, Thermoplastic
Finish Tinned
Certifications CE, ERIFLEX SB, CSA, cUR, EAC, RoHS, UR
Article Number 561147
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 SBTT-800 SBTT-800 Tunnel-to-Tunnel Power Terminal Full Details ERIFLEX Copper, Thermoplastic Tinned CE, ERIFLEX SB, CSA, cUR, EAC, RoHS, UR 561147
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Tinned copper block allows for copper or aluminum conductor connections
  • Accessible tunnels allow for easy connection of wire
  • Design allows for visual inspection of conductor and confirmation of connection
  • Voltage detection and measurement connecti
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.