SBLT-800 Lug-to-Tunnel Power Terminal

Manufacturer nVent ERIFLEX
Description SBLT-800 Lug-to-Tunnel Power Terminal
Part Number SBLT-800
Brand ERIFLEX
Material Copper, Thermoplastic
Finish Tinned
Certifications CE, ERIFLEX SB, CSA, cUR, EAC, RoHS, UR
Article Number 561146
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 SBLT-800 SBLT-800 Lug-to-Tunnel Power Terminal Full Details ERIFLEX Copper, Thermoplastic Tinned CE, ERIFLEX SB, CSA, cUR, EAC, RoHS, UR 561146
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Tinned copper block allows for copper or aluminum conductor connections
  • Accessible studs and tunnels allow for easy connection of nVent ERIFLEX Flexibar and other conductors
  • Design allows for visual inspection of conductor and confirmation of connec
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.