SBLT-250 Lug-to-Tunnel Power Terminal

Manufacturer nVent ERIFLEX
Description SBLT-250 Lug-to-Tunnel Power Terminal
Part Number SBLT-250
Brand ERIFLEX
Material Copper, Thermoplastic
Finish Tinned
Certifications CE, ERIFLEX SB, CSA, cUR, EAC, RoHS, UR
Article Number 561140
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 SBLT-250 SBLT-250 Lug-to-Tunnel Power Terminal Full Details ERIFLEX Copper, Thermoplastic Tinned CE, ERIFLEX SB, CSA, cUR, EAC, RoHS, UR 561140
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Tinned copper block allows for copper or aluminum conductor connections
  • Accessible studs and tunnels allow for easy connection of nVent ERIFLEX Flexibar and other conductors
  • Design allows for visual inspection of conductor and confirmation of connec
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.