Reinforced Compact Busbar Support with Neutral Circuit

Manufacturer nVent ERIFLEX
Description Reinforced Compact Busbar Support with Neutral Circuit, 0.98"–3.15" (25–80 mm) Busbar Width, 0.25" (6.35 mm) Busbar Thickness
Part Number RCBS1-6TN
Brand ERIFLEX
Material Aluminum, Glass Fibre Reinforced Polyamide
Certifications CE, EAC, IEC 61439-1, RoHS
Article Number 552050
Product selection
Selector Part Number Description FullDetails Brand Material Certifications Article Number
1 RCBS1-6TN Reinforced Compact Busbar Support with Neutral Circuit, 0.98"–3.15" (25–80 mm) Busbar Width, 0.25" (6.35 mm) Busbar Thickness Full Details ERIFLEX Aluminum, Glass Fibre Reinforced Polyamide CE, EAC, IEC 61439-1, RoHS 552050
2 RCBS1-10TN Reinforced Compact Busbar Support with Neutral Circuit, 1.97"–3.15" (50–80 mm) Busbar Width, 0.39" (10 mm) Busbar Thickness Full Details ERIFLEX Aluminum, Glass Fibre Reinforced Polyamide CE, EAC, IEC 61439-1, RoHS 552070
Part Number
Description
FullDetails
Brand
Material
Certifications
Article Number
Product Description
  • Compact design fits in 400 mm (15 3/4 ) deep panels
  • Mechanically reinforced
  • Includes mounting holes for direct fixing of protection screen
  • Installs quickly and easily
  • Halogen free
  • RoHS compliant
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.