PS Protection Screen

Manufacturer nVent ERIFLEX
Description PS Protection Screen, Top Mount, 9.843" x 39.37" (250 mm x 1,000 mm)
Part Number PS1000X250X3MM
Brand ERIFLEX
Material Polyvinylchloride
Certifications RoHS
Article Number 551260
Product selection
Selector Part Number Description FullDetails Brand Material Certifications Article Number
1 PS1000X250X3MM PS Protection Screen, Top Mount, 9.843" x 39.37" (250 mm x 1,000 mm) Full Details ERIFLEX Polyvinylchloride RoHS 551260
2 PS1000X2000X3MM PS Protection Screen, 78.74" x 39.37" (2,000 mm x 1,000 mm) Full Details ERIFLEX Polyvinylchloride RoHS 551280
3 PS500X126X3MM PS Protection Screen, Top Mount, 4.961" x 19.685" (126 mm x 500 mm) Full Details ERIFLEX Polyvinylchloride RoHS 551330
4 PS1000X60X3MM PS Protection Screen, Side Mount, 2.362" x 39.37" (60 mm x 1,000 mm) Full Details ERIFLEX Polyvinylchloride RoHS 563120
Part Number
Description
FullDetails
Brand
Material
Certifications
Article Number
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.