nVent ERIFLEX FleXbus Splicing Blocks

The nVent ERIFLEX FleXbus Splicing Blocks offer robust, reliable extensions for FleXbus conductors, featuring high short-circuit resistance, easy installation, and durable, nonmagnetic materials for various industrial applications.

Manufacturer nVent ERIFLEX
Description Splicing block for 2 FleXbus conductors 1280mm² for length extension
Part Number FLEXSB1280
E-Shop link https://www.nvent.com/ERIFLEX/products/EFSFLEXSB1280
Material Thermoplastic Elastomer
Finish SET FINISH MANUALLY
Certifications CE, ERIFLEX FleXbus Splicing Block
Article Number 508166
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The nVent ERIFLEX Splicing Blocks are designed for extending FleXbus conductors with a strong, compact design that ensures high short-circuit resistance and easy installation in various positions. They support extensions above 25 meters for 220-960mm² conductors and above 15 meters for 1280-1810mm² conductors. The blocks feature a powder-painted aluminum connector to prevent galvanic corrosion and nonmagnetic stainless steel screws.x000D

  • Strong and compact design for high short-circuit resistance_x000D_
  • High-temperature resistant cover treated against rodent and termite attacks_x000D_
  • Compliance with IEC standards and CE/UKCA certifications_x000D_
  • Multiple connection options: vertical, horizontal, flat position, or on edge_x000D_
  • Durable and reliable performance in various applications_x000D_
  • IP55 water and dust resistance_x000D_
  • UV-resistant material_x000D_
  • Flame-retardant, Low smoke, Halogen-free_x000D_
    x000D
    x000D
    x000D
    x000D
    x000D

Contact the supplier

nVent ERIFLEX

nVent ERIFLEX

Low Voltage Power and Grounding Connections

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    United States of America
    www.erico.com

Google Map