IRS Angle Support Bracket

Manufacturer nVent ERIFLEX
Description IRS Angle Support Bracket, M5 Thread
Part Number IRS5
Brand ERIFLEX
Material Steel
Finish Electrogalvanized
Certifications RoHS
Article Number 557970
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 IRS5 IRS Angle Support Bracket, M5 Thread Full Details ERIFLEX Steel Electrogalvanized RoHS 557970
2 IRS6 IRS Angle Support Bracket, M6 Thread Full Details ERIFLEX Steel Electrogalvanized RoHS 557980
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Use to fix DIN profiles or earth bars in an inclined position
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.