EC35 Earthing/Grounding Connector

Manufacturer nVent ERIFLEX
Description EC35 Earthing/Grounding Connector
Part Number EC35
Brand ERIFLEX
Material Steel
Finish Electrogalvanized
Certifications EAC, RoHS
Article Number 553470
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 EC35 EC35 Earthing/Grounding Connector Full Details ERIFLEX Steel Electrogalvanized EAC, RoHS 553470
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Very compact clamp for connecting cable conductors to earthing busbar without drilling
  • Conductor is clamped with a pressure plate
  • Clamps can be mounted and slid into position on busbar prior to connecting conductors
  • Connections can be added after
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.