EB-166 Main Terminal Clamp

Manufacturer nVent ERIFLEX
Description EB-166 Main Terminal Clamp, 6-25 mm² Stranded
Part Number EB166CON25
Brand ERIFLEX
Material Steel
Finish Electrogalvanized
Certifications RoHS
Article Number 568671
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 EB166CON25 EB-166 Main Terminal Clamp, 6-25 mm² Stranded Full Details ERIFLEX Steel Electrogalvanized RoHS 568671
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Quick and easy installation
  • RoHS compliant
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.