CABS Bracket SV

Manufacturer nVent ERIFLEX
Description CABS Bracket SV
Part Number CABS-SV
Brand ERIFLEX
Material Steel
Finish Electrogalvanized
Certifications CE, IEC 61439-1, RoHS
Article Number 549470
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CABS-SV CABS Bracket SV Full Details ERIFLEX Steel Electrogalvanized CE, IEC 61439-1, RoHS 549470
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Designed to be installed on the side structure of an enclosure
  • RoHS compliant
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.