CABS Bracket BV, UL

Manufacturer nVent ERIFLEX
Description CABS Bracket BV, UL
Part Number CABSBRKTKITBVM6
Brand ERIFLEX
Material Steel
Finish Electrogalvanized
Certifications cUR, RoHS, UR
Article Number 549532
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 CABSBRKTKITBVM6 CABS Bracket BV, UL Full Details ERIFLEX Steel Electrogalvanized cUR, RoHS, UR 549532
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Quickly and easily installs on aluminum profile and enclosure structure
  • Slotted holes in bracket allow for easy installation adjustments
  • Can be used with Hoffman PROLINE G2 front load BV-M6 fastener
  • Time-savings and lower total install costs compa
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.