BSC-125A Four Pole Insulating Support

Manufacturer nVent ERIFLEX
Description BSC-125A Four Pole Insulating Support
Part Number BSC-125A
Brand ERIFLEX
Material Steel, Glass Fibre Reinforced Polyamide
Finish Electrogalvanized
Certifications CE, EAC, IEC 61439-1, RoHS
Article Number 551321
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 BSC-125A BSC-125A Four Pole Insulating Support Full Details ERIFLEX Steel, Glass Fibre Reinforced Polyamide Electrogalvanized CE, EAC, IEC 61439-1, RoHS 551321
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Create custom four pole distribution blocks for an electrical distribution system
  • Protection screen can be attached directly to the support
  • Includes screws to mount threaded copper busbars
  • Easily clips onto DIN rail or mounts to panel with screws
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.