ABS Adjustable Busbar Support Profile Stiffener

Manufacturer nVent ERIFLEX
Description ABS Adjustable Busbar Support Profile Stiffener
Part Number ABS-APS
Brand ERIFLEX
Material Steel
Finish Electrogalvanized
Certifications EAC, IEC 61439-1, RoHS
Article Number 560950
Product selection
Selector Part Number Description FullDetails Brand Material Finish Certifications Article Number
1 ABS-APS ABS Adjustable Busbar Support Profile Stiffener Full Details ERIFLEX Steel Electrogalvanized EAC, IEC 61439-1, RoHS 560950
Part Number
Description
FullDetails
Brand
Material
Finish
Certifications
Article Number
Product Description
  • Used to fix two ABS profiles together to improve the rigidity of the profiles
  • Can also be used to fix ABS profiles to the panel structure
  • Kit includes spacer, screw and washer
  • RoHS compliant
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.