ABS Adjustable Busbar Support High Ampacity Kit

Manufacturer nVent ERIFLEX
Description ABS Adjustable Busbar Support High Ampacity Kit, 6.3" (160 mm) Busbar Width
Part Number ABS-KIT160X10
Brand ERIFLEX
Material Stainless Steel 34 (EN 1.431)
Certifications EAC, IEC 61439-1, RoHS
Article Number 560910
Product selection
Selector Part Number Description FullDetails Brand Material Certifications Article Number
1 ABS-KIT160X10 ABS Adjustable Busbar Support High Ampacity Kit, 6.3" (160 mm) Busbar Width Full Details ERIFLEX Stainless Steel 34 (EN 1.431) EAC, IEC 61439-1, RoHS 560910
2 ABS-KIT200X10 ABS Adjustable Busbar Support High Ampacity Kit, 7.87" (200 mm) Busbar Width Full Details ERIFLEX Stainless Steel 34 (EN 1.431) EAC, IEC 61439-1, RoHS 560920
Part Number
Description
FullDetails
Brand
Material
Certifications
Article Number
Product Description
  • Replaces screws included with ABS Adjustable Busbar Support Insulator Module to support larger busbars
  • Kit includes two screws
  • RoHS compliant
Contact the supplier
nVent ERIFLEX Low Voltage Power and Grounding Connections
ERICO International Corp.