nVent ERICO
By nVent ERICO

Transient Discriminating MOVTEC

Transient Discriminating MOVTEC

Manufacturer nVent ERICO
Description Transient Discriminating MOVTEC, 110-120 V Un, 80 kA 8/20 μs Nominal Discharge Current (In), Per Mode
Part Number TDSMT120
Article Number 700725
Certifications C-Tick; UR
E-Shop link https://www.nvent.com/erico/products/efsTDSMT120
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

  • Transient Discriminating (TD) Technology provides increased service life
  • Built-in features include TD Technology, thermal protection and short circuit current fusing
  • LED status indication and voltage-free contacts provide remote status monitoring
  • 100 kA 8/20 μs maximum surge rating provides protection suitable for smaller main-distribution panels and an extended operational life

Contact the supplier

nVent ERICO

nVent ERICO

Electrical Grounding, Bonding and Connectivity Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    OH
    United States
    www.erico.com

Google Map