Thread Install Rod Hanger with Shot-Fire Bracket

Manufacturer nVent CADDY
Description Thread Install Rod Hanger with Shot-Fire Bracket, Steel, Spring Steel, EG, CADDY ARMOUR, 3/8" Rod, 2.35" x 2.31" (59.7 mm x 58.7 mm)
Part Number 6TIBSF
Brand CADDY
Material Steel, Spring Steel
Finish Electrogalvanized, nVent CADDY Armour
Product selection
Selector Part Number Description FullDetails Brand Material Finish
1 6TIBSF Thread Install Rod Hanger with Shot-Fire Bracket, Steel, Spring Steel, EG, CADDY ARMOUR, 3/8" Rod, 2.35" x 2.31" (59.7 mm x 58.7 mm) Full Details CADDY Steel, Spring Steel Electrogalvanized, nVent CADDY Armour
2 4TIBSF Thread Install Rod Hanger with Shot-Fire Bracket, Steel, Spring Steel, EG, CADDY ARMOUR, 1/4" Rod, 2.35" x 2.31" (59.7 mm x 58.7 mm) Full Details CADDY Steel, Spring Steel Electrogalvanized, nVent CADDY Armour
Part Number
Description
FullDetails
Brand
Material
Finish
Product Description
  • Suspends threaded rod without the need for additional hardware
  • Complete with shot-fire bracket and pre-assembled drive pin from Powers Fasteners, Inc.
  • Quickly and easily attaches to concrete, steel or composite metal decking
  • Integrated pin install
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.