Thread Install Rod Hanger with Pin Driven Angle Bracket

Manufacturer nVent CADDY
Description Thread Install Rod Hanger with Pin Driven Angle Bracket, 1/4" (6.4 mm) Hole, Threaded
Part Number 4TIAFAB3
Brand CADDY
Material Steel
Finish Pregalvanized
Product selection
Selector Part Number Description FullDetails Brand Material Finish
1 4TIAFAB3 Thread Install Rod Hanger with Pin Driven Angle Bracket, 1/4" (6.4 mm) Hole, Threaded Full Details CADDY Steel Pregalvanized
Part Number
Description
FullDetails
Brand
Material
Finish
Product Description
  • Longer leg angle bracket for tool clearance
  • Designed to fit a variety of pin drivers
  • Improved for easier installation with pin drivers
Contact the supplier
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.